IESNA:LM-63-2002
[TEST]P955172
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-950-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25143
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3457.4 3718.1 3998 4279.3 4494.9 4626.9 4707.1 4752.2 4802 4859.7
4934 5034.8 5170.8 5331.3 5526.4 5854.7 6350.9 7009 7821.6 8837.8
10169.8 11698.8 13326.7 14807.3 15702.2 15247.8 14338.3 13119.7 11655.7 9911.1
7704.1 5504.5 3602.7 2094.2 921.4 285.2 0
3457.4 3732.1 4047.2 4359.4 4589.6 4729.6 4795.8 4812.1 4822.8 4832.4
4847.8 4880.7 4940.9 5016.5 5141.1 5401.5 5858 6519.9 7382.3 8410.5
9641.9 11059.6 12695.2 14463.4 16236.3 16707.3 15708.1 14422.6 13072.8 11537.2
9387.2 7075.6 4924.4 2997.8 1401 446.4 0
3457.4 3746.3 4096.6 4439.4 4684.3 4832.1 4884.2 4871.9 4843.8 4805
4761.5 4726.4 4711.1 4701.8 4756 4948.3 5365.2 6030.9 6942.9 7983
9114.2 10420.6 12063.7 14119.4 16770.5 18166.8 17077.9 15725.4 14489.9 13163.5
11070.2 8646.8 6246.1 3901.6 1880.6 607.6 0
3457.4 3766.4 4145.4 4511.4 4768.8 4908.5 4932.1 4872.8 4780.8 4674.5
4563.3 4463.8 4387.9 4336.2 4374.9 4602.1 5107.7 5882.6 6877.5 7969.7
9116.4 10356 11811.7 13614.1 16143 18096 17349 15852.5 14546.7 13204.4
11221.4 8863 6514.9 4201.8 2136 750.1 0
3457.4 3786.4 4194.4 4583.5 4853.3 4984.7 4980.2 4873.6 4717.7 4543.9
4365.1 4201.4 4064.7 3970.5 3994 4255.8 4850.1 5734.3 6811.9 7956.5
9118.7 10291.2 11559.8 13108.9 15515.5 18025.2 17619.9 15979.4 14603.6 13245.1
11372.5 9079.3 6783.7 4502.2 2391.4 892.6 0
3457.4 3798.3 4220.9 4626.9 4904.5 5021.8 4981.5 4819.9 4599.1 4369.5
4153.2 3966.6 3820.1 3740.6 3834.3 4245.4 5031.9 6130.7 7447 8872.7
10299.4 11701.6 13129.5 14693.9 17015.5 19399.3 19366.1 17798.9 16230.7 14518.1
12362.8 9832.2 7352.3 4893.5 2713 1053.4 0
3457.4 3810.3 4247.4 4670.2 4955.5 5059 4982.8 4766.2 4480.5 4195
3941.4 3731.7 3575.5 3510.7 3674.7 4235.1 5213.7 6527.1 8082.3 9788.7
11480.2 13112 14699.2 16278.9 18515.4 20773.5 21112.4 19618.2 17857.6 15791
13353.2 10585.1 7920.7 5284.9 3034.4 1214.2 0
3457.4 3816.3 4263.5 4693.7 4978.3 5071.4 4969.6 4716.9 4394.2 4087
3827.8 3620 3471.8 3429.4 3655.7 4321.9 5424.6 6910.8 8712.7 10711.6
12698.5 14619.4 16496.2 18314.3 20694.7 22846.8 23122.9 21637.3 19595.2 17092.4
14269.3 11234.8 8261.9 5427.3 3115.2 1221.1 0
3457.4 3822.2 4279.7 4717.1 5001 5083.9 4956.3 4667.6 4307.8 3979
3714.5 3508.5 3368.2 3347.9 3636.7 4408.6 5635.6 7294.5 9343.3 11634.5
13916.8 16126.7 18293.2 20349.6 22873.9 24920.1 25133.3 23656.4 21332.7 18393.6
15185.4 11884.6 8603 5569.5 3196 1227.9 0
3457.4 3819.6 4291.9 4728.4 5009.6 5085.2 4940.6 4632.8 4254.7 3920.4
3659 3456.1 3319.4 3312.8 3633.8 4453.7 5740.6 7519.7 9726 12176.4
14653.4 17009.6 19343.3 21651.7 24281.3 26220.9 26240.8 24524 21814.9 18442.5
14940 11462.7 7924.4 5036.2 2768.8 1030.8 0
3457.4 3822.2 4279.7 4717.1 5001 5083.9 4956.3 4667.6 4307.8 3979
3714.5 3508.5 3368.2 3347.9 3636.7 4408.6 5635.6 7294.5 9343.3 11634.5
13916.8 16126.7 18293.2 20349.6 22873.9 24920.1 25133.3 23656.4 21332.7 18393.6
15185.4 11884.6 8603 5569.5 3196 1227.9 0
3457.4 3816.3 4263.5 4693.7 4978.3 5071.4 4969.6 4716.9 4394.2 4087
3827.8 3620 3471.8 3429.4 3655.7 4321.9 5424.6 6910.8 8712.7 10711.6
12698.5 14619.4 16496.2 18314.3 20694.7 22846.8 23122.9 21637.3 19595.2 17092.4
14269.3 11234.8 8261.9 5427.3 3115.2 1221.1 0
3457.4 3810.3 4247.4 4670.2 4955.5 5059 4982.8 4766.2 4480.5 4195
3941.4 3731.7 3575.5 3510.7 3674.7 4235.1 5213.7 6527.1 8082.3 9788.7
11480.2 13112 14699.2 16278.9 18515.4 20773.5 21112.4 19618.2 17857.6 15791
13353.2 10585.1 7920.7 5284.9 3034.4 1214.2 0
3457.4 3798.3 4220.9 4626.9 4904.5 5021.8 4981.5 4819.9 4599.1 4369.5
4153.2 3966.6 3820.1 3740.6 3834.3 4245.4 5031.9 6130.7 7447 8872.7
10299.4 11701.6 13129.5 14693.9 17015.5 19399.3 19366.1 17798.9 16230.7 14518.1
12362.8 9832.2 7352.3 4893.5 2713 1053.4 0
3457.4 3786.4 4194.4 4583.5 4853.3 4984.7 4980.2 4873.6 4717.7 4543.9
4365.1 4201.4 4064.7 3970.5 3994 4255.8 4850.1 5734.3 6811.9 7956.5
9118.7 10291.2 11559.8 13108.9 15515.5 18025.2 17619.9 15979.4 14603.6 13245.1
11372.5 9079.3 6783.7 4502.2 2391.4 892.6 0
3457.4 3766.4 4145.4 4511.4 4768.8 4908.5 4932.1 4872.8 4780.8 4674.5
4563.3 4463.8 4387.9 4336.2 4374.9 4602.1 5107.7 5882.6 6877.5 7969.7
9116.4 10356 11811.7 13614.1 16143 18096 17349 15852.5 14546.7 13204.4
11221.4 8863 6514.9 4201.8 2136 750.1 0
3457.4 3746.3 4096.6 4439.4 4684.3 4832.1 4884.2 4871.9 4843.8 4805
4761.5 4726.4 4711.1 4701.8 4756 4948.3 5365.2 6030.9 6942.9 7983
9114.2 10420.6 12063.7 14119.4 16770.5 18166.8 17077.9 15725.4 14489.9 13163.5
11070.2 8646.8 6246.1 3901.6 1880.6 607.6 0
3457.4 3732.1 4047.2 4359.4 4589.6 4729.6 4795.8 4812.1 4822.8 4832.4
4847.8 4880.7 4940.9 5016.5 5141.1 5401.5 5858 6519.9 7382.3 8410.5
9641.9 11059.6 12695.2 14463.4 16236.3 16707.3 15708.1 14422.6 13072.8 11537.2
9387.2 7075.6 4924.4 2997.8 1401 446.4 0
3457.4 3718.1 3998 4279.3 4494.9 4626.9 4707.1 4752.2 4802 4859.7
4934 5034.8 5170.8 5331.3 5526.4 5854.7 6350.9 7009 7821.6 8837.8
10169.8 11698.8 13326.7 14807.3 15702.2 15247.8 14338.3 13119.7 11655.7 9911.1
7704.1 5504.5 3602.7 2094.2 921.4 285.2 0
3457.4 3689.6 3935 4175.3 4363.4 4482.4 4556.5 4599.5 4643.3 4697.6
4775.1 4883.3 5024.3 5186.3 5387.6 5677.7 6093 6636.7 7319.4 8131.1
9104.3 10126.7 11033.1 11675.5 11836 11160.1 10203.6 9065.5 7823.5 6477.2
4933.9 3453.3 2224.9 1287.7 579.2 189.7 0
3457.4 3661 3872 4071.4 4231.9 4338 4406 4446.8 4484.5 4535.3
4616.3 4731.7 4878 5041.5 5248.7 5500.8 5835.1 6264.4 6817.2 7424.2
8038.7 8554.6 8739.6 8543.7 7969.7 7072.4 6069 5011.2 3991.4 3043.4
2163.6 1402.1 847.1 481.3 237.2 94.2 0
3457.4 3630.6 3809.1 3975.3 4104.9 4194.2 4249.9 4276.6 4297.4 4325.6
4376.5 4456.1 4559.2 4666.8 4789.4 4926.7 5101 5329.1 5629.2 5948.9
6245.6 6438.2 6395.8 6097 5541 4789.1 4022 3270.6 2575.1 1968.7
1428.9 968.2 623.8 383.7 205.1 85 0
3457.4 3600.4 3746.3 3879.3 3978.1 4050.4 4093.9 4106.4 4110.4 4115.7
4136.6 4180.4 4240.4 4292.1 4330.1 4352.6 4366.8 4393.8 4441.1 4473.6
4452.4 4321.7 4051.7 3650.4 3112.2 2505.9 1975.2 1529.9 1158.9 893.9
694.1 534.4 400.7 286.3 173.1 75.9 0
3457.4 3569.9 3683.1 3785.7 3864.5 3916.4 3939.6 3927.3 3893.3 3851.7
3810.5 3783.1 3770.2 3754.3 3724.3 3673 3602.3 3529.3 3461.5 3405.5
3344.5 3241.4 3070.5 2829.6 2516.7 2142.4 1805.5 1481.8 1172.7 935.5
731.8 560 411.3 288.2 172.2 75 0
3457.4 3539.4 3619.9 3692.2 3750.8 3782.4 3785.3 3748.2 3676.3 3587.7
3484.6 3385.7 3299.8 3216.2 3118.8 2993.3 2837.8 2665.1 2482 2337.4
2236.6 2161.2 2089.3 2008.6 1921.3 1778.8 1635.8 1433.5 1186.3 977.1
769.5 585.7 421.9 290.3 171.1 74 0
3457.4 3510.2 3560.9 3609.8 3653.5 3672.2 3657.7 3594.7 3486 3358.5
3216.2 3086 2977.2 2883.4 2791.2 2682.7 2553.2 2410.3 2258.6 2138.5
2058.8 2006.2 1968.2 1923.1 1854.1 1734.1 1614.7 1445.3 1241 1054.6
856.3 670 493.3 342.8 209.6 89.7 0
3457.4 3481 3501.8 3527.4 3555.8 3561.9 3530.1 3441.2 3295.8 3129.4
2947.9 2786.3 2654.7 2550.6 2463.7 2372.1 2268.7 2155.6 2035.2 1939.6
1881 1851.4 1847 1837.5 1786.8 1689.6 1593.6 1457 1295.5 1131.9
943 754.2 564.5 395.4 248.1 105.5 0
3457.4 3452.7 3446.1 3451.4 3462 3463.3 3420.9 3312.8 3146.3 2959.2
2773.5 2627.5 2521.4 2443.1 2374.1 2293.9 2197.7 2090.2 1968.8 1854.1
1768.5 1722.1 1726.7 1731.3 1716.7 1680.9 1594.7 1454.1 1295.5 1144.9
1003 853.1 682.6 496.2 323.1 136.7 0
3457.4 3421.3 3391 3380.2 3385.5 3392.1 3363.8 3277.6 3137 2977.4
2822.6 2687.2 2568.2 2463.9 2365.5 2262.3 2149.3 2029.2 1909.8 1803.3
1709.5 1639.5 1602.4 1580.1 1559.1 1534.7 1483.3 1391.4 1275 1145.2
997.9 850.4 682.2 501.8 330.3 145.9 0
3457.4 3395.8 3343 3316.2 3318.1 3336.9 3337.4 3287.3 3182.1 3044.1
2899.5 2761.5 2627.1 2498.8 2375.1 2251.7 2125.2 1997.3 1878.7 1777.2
1686.4 1616.7 1566.3 1527.6 1491.1 1449.6 1392.8 1316.1 1221.4 1108.5
969.7 827.7 663.2 492.5 320.4 142 0
3457.4 3370.5 3294.9 3252.4 3250.7 3282 3311.2 3296.8 3227.2 3110.8
2976.5 2835.8 2686.3 2533.7 2384.7 2241.1 2101.2 1965.5 1847.8 1751.2
1663.4 1594 1530.3 1475 1422.9 1364.5 1302.2 1240.7 1167.8 1071.7
941.3 805 644.1 483.2 310.4 138 0
3457.4 3347.5 3254.5 3199.3 3197.6 3246.7 3316 3354.7 3327.6 3225.5
3079.5 2920.6 2756.6 2589.9 2427.6 2271.8 2123.4 1983.5 1863 1765.6
1685.7 1627.6 1578 1526.2 1467.9 1393 1313.2 1237.3 1155.8 1054.2
924.6 788.1 629.9 473.1 299.2 135.9 0
3457.4 3324.7 3214.3 3146.3 3144.5 3211.7 3320.7 3412.5 3428.2 3340.4
3182.8 3005.2 2826.9 2646.1 2470.3 2302.5 2145.5 2001.7 1878.3 1779.8
1708.1 1661 1625.5 1577.4 1512.7 1421.6 1324 1233.8 1143.9 1036.8
907.7 771.1 615.6 463 287.9 133.7 0
3457.4 3304.7 3178.8 3101.6 3096.4 3173.7 3310.9 3443.3 3492.5 3424.1
3265.1 3071.3 2881.7 2698.6 2522.3 2354.4 2195.7 2049.2 1923.4 1823.9
1749.8 1699.2 1666.6 1625.7 1568.2 1486.2 1393.3 1297.8 1200.1 1081.1
940.6 797.9 637.9 461.2 278.3 133.3 0
3457.4 3284.6 3143.2 3056.7 3048.1 3136.1 3301.1 3474 3556.9 3507.8
3347.5 3137.4 2936.6 2751.3 2574.5 2406.4 2245.8 2096.8 1968.6 1868
1791.3 1737.3 1707.7 1674 1623.6 1550.9 1462.7 1361.9 1256.4 1125.3
973.5 824.5 660 459.3 268.7 132.9 0
3457.4 3264.5 3111 3017.2 3003.6 3090 3261.2 3441.7 3542 3516.8
3378.3 3171.6 2964.5 2782.2 2611.6 2452.3 2298.6 2153.9 2027.7 1926.4
1843.6 1786 1750.4 1716.2 1666.5 1596.7 1506.5 1403.4 1292.2 1157.7
1002.9 849.8 681.3 451.9 248.1 117.3 0
3457.4 3244.4 3078.6 2977.8 2959.2 3044.1 3221.2 3409.6 3527 3525.7
3409 3206 2992.4 2813.3 2648.8 2498.2 2351.6 2210.9 2086.9 1984.7
1895.9 1834.8 1793 1758.5 1709.5 1642.5 1550.2 1444.8 1328 1190
1032.2 875 702.5 444.4 227.5 101.5 0
3457.4 3228.9 3053.8 2948.2 2923.9 2999 3157 3324.6 3429.8 3432.8
3332.8 3151.7 2951.1 2775.3 2621.7 2485.7 2354.6 2226.2 2108.8 2009.9
1928.2 1873.2 1833.6 1799.5 1750.6 1680.1 1583.4 1473.4 1353.9 1215.4
1055.3 899.2 720.9 483.7 264.3 116.9 0
3457.4 3213.3 3028.9 2918.7 2888.5 2953.9 3092.8 3239.5 3332.7 3340
3256.8 3097.6 2909.7 2737.2 2594.8 2473.2 2357.5 2241.5 2130.7 2035.2
1960.6 1911.5 1874.4 1840.4 1791.7 1717.8 1616.6 1502.1 1379.8 1240.7
1078.3 923.4 739.2 523 301.2 132.4 0
3457.4 3200.7 3011.5 2898 2865.4 2924 3047.4 3172.7 3250.7 3255.6
3181.7 3039.3 2868.1 2703.9 2564 2445 2333.5 2221.2 2112.4 2022.4
1959.8 1918.4 1883.9 1850.1 1802.3 1728 1627.1 1512.3 1389.6 1252.4
1090.5 934.8 754.4 548.7 333 145.3 0
3457.4 3188.1 2994.1 2877.3 2842.1 2894.2 3002.1 3105.8 3168.8 3171.1
3106.9 2981.1 2826.1 2670.6 2533.3 2416.6 2309.5 2201 2094.2 2009.7
1959.3 1925.3 1893.5 1859.8 1812.9 1738.2 1637.4 1522.4 1399.4 1264.1
1102.8 946.2 769.5 574.5 364.8 158.1 0
3457.4 3178.2 2981.8 2863.2 2828.7 2879.2 2981.2 3075 3129.4 3129.6
3070.8 2956.9 2813.8 2662.6 2521 2394.2 2276.9 2160.5 2047.9 1968.6
1926.4 1898.5 1870.1 1836.2 1789.9 1717.4 1617.4 1503.9 1384.4 1251.6
1096.6 937.7 765.8 572.9 362.2 155 0
3457.4 3168.4 2969.4 2849.1 2815.3 2864.3 2960.5 3044.1 3089.9 3087.9
3034.8 2932.7 2801.3 2654.5 2508.8 2371.9 2244.5 2120.1 2001.7 1927.4
1893.5 1871.7 1846.8 1812.5 1766.9 1696.6 1597.3 1485.6 1369.4 1239.1
1090.5 929 762.2 571.1 359.5 151.5 0
3457.4 3159.4 2960 2840.6 2808.1 2858.2 2952.6 3034 3077.3 3074
3021.7 2926.7 2801.3 2655.5 2506.1 2360.1 2222.5 2088.1 1964.2 1892.7
1861.4 1842.9 1821.6 1787.6 1741.2 1669.5 1571.1 1461.2 1346.1 1216.8
1071.8 910.1 736.8 549.8 342.8 143 0
3457.4 3150.2 2950.6 2832.2 2800.9 2852.1 2944.6 3023.8 3064.7 3060
3008.7 2920.7 2801.3 2656.7 2503.5 2348.3 2200.7 2056.1 1926.6 1858
1829.3 1814.3 1796.4 1762.5 1715.4 1642.5 1544.9 1436.8 1322.7 1194.7
1053.1 891.3 711.4 528.3 326.1 134.3 0
3457.4 3139 2941.3 2825.9 2798 2851.1 2943.9 3022.2 3060.7 3054.1
3001 2918.7 2803.3 2658.7 2502.2 2341.6 2187.7 2035.2 1902.5 1834.8
1807 1793.7 1777.8 1743.3 1695.5 1618.6 1524.4 1418.2 1301.5 1174.1
1033.5 875.6 681.9 509.5 309.1 126 0
3457.4 3150.2 2950.6 2832.2 2800.9 2852.1 2944.6 3023.8 3064.7 3060
3008.7 2920.7 2801.3 2656.7 2503.5 2348.3 2200.7 2056.1 1926.6 1858
1829.3 1814.3 1796.4 1762.5 1715.4 1642.5 1544.9 1436.8 1322.7 1194.7
1053.1 891.3 711.4 528.3 326.1 134.3 0
3457.4 3159.4 2960 2840.6 2808.1 2858.2 2952.6 3034 3077.3 3074
3021.7 2926.7 2801.3 2655.5 2506.1 2360.1 2222.5 2088.1 1964.2 1892.7
1861.4 1842.9 1821.6 1787.6 1741.2 1669.5 1571.1 1461.2 1346.1 1216.8
1071.8 910.1 736.8 549.8 342.8 143 0
3457.4 3168.4 2969.4 2849.1 2815.3 2864.3 2960.5 3044.1 3089.9 3087.9
3034.8 2932.7 2801.3 2654.5 2508.8 2371.9 2244.5 2120.1 2001.7 1927.4
1893.5 1871.7 1846.8 1812.5 1766.9 1696.6 1597.3 1485.6 1369.4 1239.1
1090.5 929 762.2 571.1 359.5 151.5 0
3457.4 3178.2 2981.8 2863.2 2828.7 2879.2 2981.2 3075 3129.4 3129.6
3070.8 2956.9 2813.8 2662.6 2521 2394.2 2276.9 2160.5 2047.9 1968.6
1926.4 1898.5 1870.1 1836.2 1789.9 1717.4 1617.4 1503.9 1384.4 1251.6
1096.6 937.7 765.8 572.9 362.2 155 0
3457.4 3188.1 2994.1 2877.3 2842.1 2894.2 3002.1 3105.8 3168.8 3171.1
3106.9 2981.1 2826.1 2670.6 2533.3 2416.6 2309.5 2201 2094.2 2009.7
1959.3 1925.3 1893.5 1859.8 1812.9 1738.2 1637.4 1522.4 1399.4 1264.1
1102.8 946.2 769.5 574.5 364.8 158.1 0
3457.4 3200.7 3011.5 2898 2865.4 2924 3047.4 3172.7 3250.7 3255.6
3181.7 3039.3 2868.1 2703.9 2564 2445 2333.5 2221.2 2112.4 2022.4
1959.8 1918.4 1883.9 1850.1 1802.3 1728 1627.1 1512.3 1389.6 1252.4
1090.5 934.8 754.4 548.7 333 145.3 0
3457.4 3213.3 3028.9 2918.7 2888.5 2953.9 3092.8 3239.5 3332.7 3340
3256.8 3097.6 2909.7 2737.2 2594.8 2473.2 2357.5 2241.5 2130.7 2035.2
1960.6 1911.5 1874.4 1840.4 1791.7 1717.8 1616.6 1502.1 1379.8 1240.7
1078.3 923.4 739.2 523 301.2 132.4 0
3457.4 3228.9 3053.8 2948.2 2923.9 2999 3157 3324.6 3429.8 3432.8
3332.8 3151.7 2951.1 2775.3 2621.7 2485.7 2354.6 2226.2 2108.8 2009.9
1928.2 1873.2 1833.6 1799.5 1750.6 1680.1 1583.4 1473.4 1353.9 1215.4
1055.3 899.2 720.9 483.7 264.3 116.9 0
3457.4 3244.4 3078.6 2977.8 2959.2 3044.1 3221.2 3409.6 3527 3525.7
3409 3206 2992.4 2813.3 2648.8 2498.2 2351.6 2210.9 2086.9 1984.7
1895.9 1834.8 1793 1758.5 1709.5 1642.5 1550.2 1444.8 1328 1190
1032.2 875 702.5 444.4 227.5 101.5 0
3457.4 3264.5 3111 3017.2 3003.6 3090 3261.2 3441.7 3542 3516.8
3378.3 3171.6 2964.5 2782.2 2611.6 2452.3 2298.6 2153.9 2027.7 1926.4
1843.6 1786 1750.4 1716.2 1666.5 1596.7 1506.5 1403.4 1292.2 1157.7
1002.9 849.8 681.3 451.9 248.1 117.3 0
3457.4 3284.6 3143.2 3056.7 3048.1 3136.1 3301.1 3474 3556.9 3507.8
3347.5 3137.4 2936.6 2751.3 2574.5 2406.4 2245.8 2096.8 1968.6 1868
1791.3 1737.3 1707.7 1674 1623.6 1550.9 1462.7 1361.9 1256.4 1125.3
973.5 824.5 660 459.3 268.7 132.9 0
3457.4 3304.7 3178.8 3101.6 3096.4 3173.7 3310.9 3443.3 3492.5 3424.1
3265.1 3071.3 2881.7 2698.6 2522.3 2354.4 2195.7 2049.2 1923.4 1823.9
1749.8 1699.2 1666.6 1625.7 1568.2 1486.2 1393.3 1297.8 1200.1 1081.1
940.6 797.9 637.9 461.2 278.3 133.3 0
3457.4 3324.7 3214.3 3146.3 3144.5 3211.7 3320.7 3412.5 3428.2 3340.4
3182.8 3005.2 2826.9 2646.1 2470.3 2302.5 2145.5 2001.7 1878.3 1779.8
1708.1 1661 1625.5 1577.4 1512.7 1421.6 1324 1233.8 1143.9 1036.8
907.7 771.1 615.6 463 287.9 133.7 0
3457.4 3347.5 3254.5 3199.3 3197.6 3246.7 3316 3354.7 3327.6 3225.5
3079.5 2920.6 2756.6 2589.9 2427.6 2271.8 2123.4 1983.5 1863 1765.6
1685.7 1627.6 1578 1526.2 1467.9 1393 1313.2 1237.3 1155.8 1054.2
924.6 788.1 629.9 473.1 299.2 135.9 0
3457.4 3370.5 3294.9 3252.4 3250.7 3282 3311.2 3296.8 3227.2 3110.8
2976.5 2835.8 2686.3 2533.7 2384.7 2241.1 2101.2 1965.5 1847.8 1751.2
1663.4 1594 1530.3 1475 1422.9 1364.5 1302.2 1240.7 1167.8 1071.7
941.3 805 644.1 483.2 310.4 138 0
3457.4 3395.8 3343 3316.2 3318.1 3336.9 3337.4 3287.3 3182.1 3044.1
2899.5 2761.5 2627.1 2498.8 2375.1 2251.7 2125.2 1997.3 1878.7 1777.2
1686.4 1616.7 1566.3 1527.6 1491.1 1449.6 1392.8 1316.1 1221.4 1108.5
969.7 827.7 663.2 492.5 320.4 142 0
3457.4 3421.3 3391 3380.2 3385.5 3392.1 3363.8 3277.6 3137 2977.4
2822.6 2687.2 2568.2 2463.9 2365.5 2262.3 2149.3 2029.2 1909.8 1803.3
1709.5 1639.5 1602.4 1580.1 1559.1 1534.7 1483.3 1391.4 1275 1145.2
997.9 850.4 682.2 501.8 330.3 145.9 0
3457.4 3452.7 3446.1 3451.4 3462 3463.3 3420.9 3312.8 3146.3 2959.2
2773.5 2627.5 2521.4 2443.1 2374.1 2293.9 2197.7 2090.2 1968.8 1854.1
1768.5 1722.1 1726.7 1731.3 1716.7 1680.9 1594.7 1454.1 1295.5 1144.9
1003 853.1 682.6 496.2 323.1 136.7 0
3457.4 3481 3501.8 3527.4 3555.8 3561.9 3530.1 3441.2 3295.8 3129.4
2947.9 2786.3 2654.7 2550.6 2463.7 2372.1 2268.7 2155.6 2035.2 1939.6
1881 1851.4 1847 1837.5 1786.8 1689.6 1593.6 1457 1295.5 1131.9
943 754.2 564.5 395.4 248.1 105.5 0
3457.4 3510.2 3560.9 3609.8 3653.5 3672.2 3657.7 3594.7 3486 3358.5
3216.2 3086 2977.2 2883.4 2791.2 2682.7 2553.2 2410.3 2258.6 2138.5
2058.8 2006.2 1968.2 1923.1 1854.1 1734.1 1614.7 1445.3 1241 1054.6
856.3 670 493.3 342.8 209.6 89.7 0
3457.4 3539.4 3619.9 3692.2 3750.8 3782.4 3785.3 3748.2 3676.3 3587.7
3484.6 3385.7 3299.8 3216.2 3118.8 2993.3 2837.8 2665.1 2482 2337.4
2236.6 2161.2 2089.3 2008.6 1921.3 1778.8 1635.8 1433.5 1186.3 977.1
769.5 585.7 421.9 290.3 171.1 74 0
3457.4 3569.9 3683.1 3785.7 3864.5 3916.4 3939.6 3927.3 3893.3 3851.7
3810.5 3783.1 3770.2 3754.3 3724.3 3673 3602.3 3529.3 3461.5 3405.5
3344.5 3241.4 3070.5 2829.6 2516.7 2142.4 1805.5 1481.8 1172.7 935.5
731.8 560 411.3 288.2 172.2 75 0
3457.4 3600.4 3746.3 3879.3 3978.1 4050.4 4093.9 4106.4 4110.4 4115.7
4136.6 4180.4 4240.4 4292.1 4330.1 4352.6 4366.8 4393.8 4441.1 4473.6
4452.4 4321.7 4051.7 3650.4 3112.2 2505.9 1975.2 1529.9 1158.9 893.9
694.1 534.4 400.7 286.3 173.1 75.9 0
3457.4 3630.6 3809.1 3975.3 4104.9 4194.2 4249.9 4276.6 4297.4 4325.6
4376.5 4456.1 4559.2 4666.8 4789.4 4926.7 5101 5329.1 5629.2 5948.9
6245.6 6438.2 6395.8 6097 5541 4789.1 4022 3270.6 2575.1 1968.7
1428.9 968.2 623.8 383.7 205.1 85 0
3457.4 3661 3872 4071.4 4231.9 4338 4406 4446.8 4484.5 4535.3
4616.3 4731.7 4878 5041.5 5248.7 5500.8 5835.1 6264.4 6817.2 7424.2
8038.7 8554.6 8739.6 8543.7 7969.7 7072.4 6069 5011.2 3991.4 3043.4
2163.6 1402.1 847.1 481.3 237.2 94.2 0
3457.4 3689.6 3935 4175.3 4363.4 4482.4 4556.5 4599.5 4643.3 4697.6
4775.1 4883.3 5024.3 5186.3 5387.6 5677.7 6093 6636.7 7319.4 8131.1
9104.3 10126.7 11033.1 11675.5 11836 11160.1 10203.6 9065.5 7823.5 6477.2
4933.9 3453.3 2224.9 1287.7 579.2 189.7 0
3457.4 3718.1 3998 4279.3 4494.9 4626.9 4707.1 4752.2 4802 4859.7
4934 5034.8 5170.8 5331.3 5526.4 5854.7 6350.9 7009 7821.6 8837.8
10169.8 11698.8 13326.7 14807.3 15702.2 15247.8 14338.3 13119.7 11655.7 9911.1
7704.1 5504.5 3602.7 2094.2 921.4 285.2 0
